Philips MASTER, LED SON-T, Tubulaire, EM, 65 W, SON-T 150W, E40, 2700 K, 10800 lm, CRI 70, 70000 h
MAS LED SON-T IF 10.8Klm 65W 727 E40
Description du produit
MASTER, LED SON-T, Tubulaire, EM, 65 W, LED alternative to SON-T 150W, E40, 2700 K, 10800 lm, CRI 70, 70000 h, 166 lm/W, EEL D, Verre, RG1, IP40