Philips Fortimo LEDFlex C 5m 1000lm/m 927 C5 G1

Product Description

Philips Fortimo LEDFlex C 5m 1000lm/m 927 C5 G1

Order code: 929003399980
Full order code: 692234194822000

Specifications

  • Luminous Flux
    81 lm
  • Colour consistency initial
    5
  • Correlated Colour Temperature (Nom)
    2700 K
  • Luminous efficacy (rated) (nom.)
    83 lm/W
  • Colour rendering index (CRI)
    90

Downloads