The Fortimo LEDFlex are designed for built-in applications on aluminium extrusions for retail display lighting applications such as shelf lighting, for indoor linear accent lighting and various decorative lighting applications such as cove lighting. Moreover, one look and feel in stores for the ultimate shopping experience can be created in combination with available PremiumWhite spot lighting solutions.
Extremely narrow pitch distance enables outstanding uniformity with 140 LEDs per metre even with a short distance to the diffuser
Greater design flexibility thanks to cutting intervals every 5 cm
Luminous flux range of 500–1000 lm/m
CCTs: 2700, 3000, 4000