Philips MASTER, LEDtube, T5, HF, 1200 mm, 26 W, 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 tuntia
MAS LEDtube HF 1200mm HO 26W 840 T5 OE
Tuotteen kuvaus
MASTER, LEDtube, T5, HF, 1200 mm, 26 W, LED alternative to 54W TL5 HO, 4000 K, 3900 lm, CRI 80, 60000 tuntia, 150 lm/W, EEL D, G5, Lasi, 1200 mm, RG0, SDCM 6, IP20