Philips MASTER, LEDtube, T5, HF, 1500 mm, 20 W, 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 tuntia
MAS LEDtube HF 1500mm HE 20W 840 T5
Tuotteen kuvaus
MASTER, LEDtube, T5, HF, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 60000 tuntia, 150 lm/W, EEL D, G5, Lasi, 1500 mm, RG0, SDCM 6, IP20