Philips MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 60000 tuntia
MAS LEDtube HF 1200mm HE 16.5W 830 T5
Tuotteen kuvaus
MASTER, LEDtube, T5, HF, 1200 mm, 16.5 W, LED alternative to 28W TL5 HE, 3000 K, 2300 lm, CRI 80, 60000 tuntia, 139.00 lm/W, EEL E, G5, Lasi, 1200 mm, RG0, SDCM 6, IP20