Philips MASTER, LEDtube, T5, Red eléctrica, 1500 mm, 20 W, 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 50000 hora(s)
MAS LEDtube 1500mm HE 20W 865 T5 EU
Descripción del producto
MASTER, LEDtube, T5, Red eléctrica, 1500 mm, 20 W, LED alternative to 35W TL5 HE, 6500 K, 3000 lm, CRI 80, 50000 hora(s), 150 lm/W, EEL D, G5, Cristal, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1