Philips MASTER, LEDtube, T5, Red eléctrica, 1500 mm, 26 W, 49W TL5 HO, 6500 K, 3900 lm, CRI 80, 50000 hora(s)
MAS LEDtube 1500mm HO 26W 865 T5
Descripción del producto
MASTER, LEDtube, T5, Red eléctrica, 1500 mm, 26 W, LED alternative to 49W TL5 HO, 6500 K, 3900 lm, CRI 80, 50000 hora(s), 150 lm/W, EEL D, G5, Cristal, 1500 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1