Philips MASTER, LEDtube, T5, HF, 600 mm, 8 W, 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 hora(s)
MAS LEDtube HF 600mm HE 8W 830 T5
Descripción del producto
MASTER, LEDtube, T5, HF, 600 mm, 8 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 60000 hora(s), 125.00 lm/W, EEL E, G5, Cristal, 600 mm, RG0, SDCM 6, IP20