Descripción del producto
Connected, LEDtube, T8, EM/red, 1500 mm, 220-240 V, 23.1 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 75000 hora(s), 160 lm/W, EEL C, G13 Rotatable end-cap, Plástico, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1