Philips MASTER, LED, T8, EM/red, 1200 mm, 13.5 W, 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hora(s)
MAS LEDtube 1200mm UE 13.5W 830 T8
Descripción del producto
MASTER, LED, T8, EM/red, 1200 mm, 13.5 W, LED alternative to 36W TL-D, 3000 K, 2300 lm, CRI 80, 75000 hora(s), 170 lm/W, EEL C, G13 ROT, Plástico, 1200 mm, RG0, SDCM 6, SVM 0.2, IP20, SVM 0.2, PstLM 0.5