Philips MasterConnect, LEDtube, T8, EM/red, 1200 mm, 16 W, 36W TL-D, 6500 K, 2500 lm, CRI 80, 60000 hora(s)
MC LEDtube IA 1200mm UO 16W865 T8
Descripción del producto
MasterConnect, LEDtube, T8, EM/red, 1200 mm, 16 W, LED alternative to 36W TL-D, 6500 K, 2500 lm, CRI 80, 60000 hora(s), 156 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, 1200 mm, RG0, SDCM 6, SVM 0.9, IP20, SVM 0.9, PstLM 1