Philips CorePro, LEDtube, T8, EM/red, 1800 mm, 21 W, 70W TL-D, 4000 K, 3100 lm, CRI 80, 50000 hora(s)
CorePro LEDtube 1800mm 21W 840 T8
Descripción del producto
CorePro, LEDtube, T8, EM/red, 1800 mm, 21 W, LED alternative to 70W TL-D, 4000 K, 3100 lm, CRI 80, 50000 hora(s), 147 lm/W, EEL D, G13 | Medium Bi-Pin Fluorescent, Plástico, 1800 mm, RG0, SDCM 6, SVM 0.4, IP20, SVM 0.4, PstLM 1