Philips LED, T5, HF, 1500 mm, 20.5 W, 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 50000 hora(s)
CorePro LEDtube HF 1500mm HE 20.5W 840T5
Descripción del producto
LED, T5, HF, 1500 mm, 20.5 W, LED alternative to 35W TL5 HE, 4000 K, 3000 lm, CRI 80, 50000 hora(s), 146 lm/W, EEL D, G5, Vidrio, 1500 mm, RG0, SDCM 6, IP20