Philips LED, T5, HF, 1200 mm, 17.1 W, 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 50000 hora(s)
CorePro LEDtube HF 1200mm HE 17.1W 865T5
Descripción del producto
LED, T5, HF, 1200 mm, 17.1 W, LED alternative to 28W TL5 HE, 6500 K, 2500 lm, CRI 80, 50000 hora(s), 146 lm/W, EEL D, G5, Vidrio, 1200 mm, RG0, SDCM 6, IP20