Philips LED, T5, HF, 600 mm, 7.1 W, 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hora(s)
CorePro LEDtube HF 600mm HE 7.1W 865T5
Descripción del producto
LED, T5, HF, 600 mm, 7.1 W, LED alternative to 14W TL5 HE, 6500 K, 1050 lm, CRI 80, 50000 hora(s), 147 lm/W, EEL D, G5, Vidrio, 600 mm, RG0, SDCM 6, IP20