Philips LED, T5, HF, 600 mm, 7.1 W, 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 50000 hora(s)
CorePro LEDtube HF 600mm HE 7.1W 830T5
Descripción del producto
LED, T5, HF, 600 mm, 7.1 W, LED alternative to 14W TL5 HE, 3000 K, 1000 lm, CRI 80, 50000 hora(s), 140 lm/W, EEL E, G5, Vidrio, 600 mm, RG0, SDCM 6, IP20