¡El catálogo oficial de iluminación Philips tiene nueva casa!
Disponible solo en tienda
Folleto de producto pdf 649.3 kB
Instrucciones de instalación pdf 1.2 MB
Product-Photographs-929003757602_EU ZIP
Product-Diagrams-929003757602_EU ZIP
Descripción del producto
CorePro, LED, PL-C, Alta Frecuencia/red, 128 mm, 5.5 W, LED alternative to 13W PL-C, 3000 K, 600 lm, CRI 82, 30000 hora(s), 109 lm/W, EEL F, G24Q-1 Rotatable end-cap, Plástico, SDCM 6, PF 0.9, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LED PLC 5.5W 830 4P G24q-1
Spectral Power Distribution Colour - CorePro LED PLC 5.5W 830 4P G24q-1
General uniform lighting - CorePro LED PLC 5.5W 830 4P G24q-1
Light Distribution Diagram - CorePro LED PLC 5.5W 830 4P G24q-1
Life Expectancy Diagram
Lumen Maintenance Diagram - CorePro LED PLC 5.5W 830 4P G24q-1
FailureRate
LifetimeVsTc