Descripción del producto
MASTER, LEDtube, T8, EM/red, 1500 mm, 17.6 W, LED alternative to 58W TL-D, 4000 K, 3700 lm, CRI 80, 100000 hora(s), 210 lm/W, EEL A, G13 Rotatable end-cap, Plástico, 40 %, 1500 mm, RG0, SDCM 6, PF 0.9, IP20, SVM 0.1, PstLM 0.1