Folleto de producto pdf 729.5 kB
Instrucciones de instalación pdf 68.1 kB
Product-Photographs-929003785202_EU ZIP
Product-Diagrams-929003785202_EU ZIP
Descripción del producto
CorePro, LEDbulb, A60, 60 W, E27, 2700 K, 3000 K, 4000 K, 5000 K, 6500 K, 806 lm, CRI 80, 15000 hora(s), Plástico, 100 lm/W, EEL F, PF 0.7, RG0, IP20, SVM 0.4, PstLM 1
Dimension Drawing (with table) - CorePro LEDbulb DIM 8-60W A60 E27 5CCT
Cap/Base
General uniform lighting - CorePro LEDbulb DIM 8-60W A60 E27 5CCT
Spectral Power Distribution Colour - CorePro LEDbulb DIM 8-60W A60 E27 5CCT
Light Distribution Diagram - CorePro LEDbulb DIM 8-60W A60 E27 5CCT
Lumen Maintenance Diagram - CorePro LEDbulb DIM 8-60W A60 E27 5CCT
Life Expectancy Diagram