Philips Contractor grade, LEDtube, T8, 1200 mm, 14.5 W, 3500 K, 1750 lm, 50000 hora(s)
14.5T8/CNG/48-835/MF17/G 25/1
Descripción del producto
Contractor grade, LEDtube, T8, 1200 mm, 14.5 W, 3500 K, 1750 lm, 50000 hora(s), 120.00 lm/W, G13, Cristal
Especificaciones
- Tapa-base G13
- Vida útil nominal 50.000 hora(s)
- Ciclo del interruptor 50.000
- Lighting Technology LEDtube