Philips Xitanium LED Xtreme drivers - programmable
Reliable, high performance technology for extreme LED applications
Información de la familia de productos
Descripción
Our Xitanium programmable Xtreme LED drivers with global input voltage (UL, ENEC) are designed to deliver high performance, protection and configurability. The Xtreme technology ensures maximum robustness and protection with a very long lifetime. Configuration of programmable drivers can be done via DALI and the MultiOne software.
Ventajas
Ultimate robustness, energy savings through high efficiency and via multiple dimming and lower maintenance costs
Fully programmable LED-drivers designed for connected lighting systems
Características
High surge protection (CM/DM)
Multiple control interfaces: DALI, 1-10V (Prog+ : also AmpDim)