Philips CorePro, LED, PL-C;PL-T, 135 mm, 11 W, Selectable, 3000 K, 3500 K, 4000 K, 1425 lm, 1450 lm, 1500 lm, 30000 hora(s)
11PL-C/T/COR/32H-3CCT/MF15/P/20/1
Descripción del producto
CorePro, LED, PL-C;PL-T, 135 mm, 11 W, Selectable, 3000 K, 3500 K, 4000 K, 1425 lm, 1450 lm, 1500 lm, 30000 hora(s), 136.00 lm/W, G24q, Plástico
Especificaciones
- Tapa-base
- G24q
- Vida útil nominal
- 30,000 hora(s)
- Ciclo del interruptor
- 50,000
- Lighting Technology
- LED