Philips CorePro, LED, PL-C;PL-T, 104 mm, 8 W, Selectable, 3000 K, 3500 K, 4000 K, 975 lm, 1000 lm, 1050 lm, 30000 hora(s)
8PL-C/T/COR/26V-3CCT/MF10/P/20/1
Descripción del producto
CorePro, LED, PL-C;PL-T, 104 mm, 8 W, Selectable, 3000 K, 3500 K, 4000 K, 975 lm, 1000 lm, 1050 lm, 30000 hora(s), 131.00 lm/W, G24q, Plástico
Especificaciones
- Tapa-base
- G24q
- Vida útil nominal
- 30,000 hora(s)
- Ciclo del interruptor
- 50,000
- Lighting Technology
- LED