Información de la familia de productos
Descripción
Xitanium non-isolated connected drivers are at the heart of connected linear Indoor systems. These intelligent drivers are available in Sensor Ready (D4i) and MasterConnect control interfaces. These drivers feature low output current ripple of max 4% for high and low frequencies, and low standby specifications.
Ventajas
Xitanium LED linear LED SR drivers not only provide power conversion for LED lighting but also feature integrated power supplies and energy metering, enabling users to deliver actionable operational data, such as energy consumption
No need for power box or power conversion
Características
Five-year system warranty
Lifetime 100,000 hours
Aplicaciones
Advertencia y seguridad
Safety warnings and installation instructions must be taken into account during the design-in, manufacturing, and installation processes.