Philips Constant Voltage LED Transformers
High performance LED Transformers supporting premium light quality
Nuevo
Productos
929002105880
Power
96
Output current (mA)
4000
Max. output voltage (Vdc)
24
Dimming controls
Fixed
Height (inch)
1-3/16
1 artículo
Información de la familia de productos
Descripción
Constant Voltage LED Transformers
Ventajas
SELV operating voltages, ensuring safety even if wiring or LED boards become damaged
Energy savings through high efficiency
Características
Independent use for Insulation Class II application
Stable output voltage