South Africa - English

Philips CorePro, LEDbulb, A60, not dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDBulb10.5-100W E27 A60 840 FRG

Product Description

CorePro, LEDbulb, A60, not dimmable, 100 W, E27, 4000 K, 1521 lm, CRI 80, 15000 hour(s), Glass, 144.00 lm/W, EEL D, PF 0.52, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002026592
Full order code: 871951437755400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002026592 en_ZA pdf 561.1 kB

Visuals

Product-Photographs-929002026592_EU
Multiple assets - Visuals
Product-Diagrams-929002026592_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulb10.5-100W E27 A60 840 FRG ies 21.1 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-bulbs-COMF-8793379-Ref-929001387692 pdf 750.3 kB