South Africa - English

Philips CorePro, LEDbulb, A60, not dimmable, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDBulbND8.5-75W E27 A60 827FR G

Product Description

CorePro, LEDbulb, A60, not dimmable, 75 W, E27, 2700 K, 1055 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.52, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002025702
Full order code: 871951436126300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929002025702 en_ZA pdf 553.4 kB

Visuals

Product-Photographs-929002025702_EU
Multiple assets - Visuals
Product-Diagrams-929002025702_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - CorePro LEDBulbND8.5-75W E27 A60 827FR G IES 20.0 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-bulbs-COMF-8793379-Ref-929001387692 pdf 750.3 kB