Philips LEDtube, T8, Double-ended, 600 mm, 220-240 V, 8 W, 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 hour(s)
CorPro LEDtube DE HO 600mm 8W 840 T8
New
Product Description
LEDtube, T8, Double-ended, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 4000 K, 900 lm, CRI 80, 50000 hour(s), 112 lm/W, G13, Beam angle 240 degree(s), Glass, 0 %, 600 mm, SDCM 6, PF 0.9, IP20
Specifications
- Cap-Base G13
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 200,000
- Lighting Technology LEDtube
- Value ladder Specification