PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GrandeVille LED, Urban road & street light, 30.6 W, 2012 lm, 4000 K, CRI80, Programmable (via DALI or NFC) stand-alone dimming, Asymmetrical, Safety class II, IP65, STD

BPS962 LED49/840 A DF CLO-DDF6 C4K

Product Description

Urban road & street light, Aluminum, Gray, Post-top for diameter 60 mm, Power supply unit regulating, Constant light output and DynaDimmer fixed presets version 6, 2012 lm, 30.6 W, 66 lm/W, 4000 K, (0.3818, 0.3797) SDCM <3, CRI80, Asymmetrical, IP65 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Standard surge protection level, Cable 4.0 m without plug, Flying leads/wires

Order code: 919008630819
Full order code: 871869625369400

Specifications

  • Lamp family code
    GRN49 [LED GreenLine 4900 lm]
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
    Value
  • Serviceability class
    Class C, luminaire without serviceable parts, not serviceable
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads