PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Copenhagen LED gen2 small, Urban road & street light, 26.5 W, 3348 lm, 3000 K, CRI80, Internal (no external connection), Distribution medium 31, Safety class II, IP66, SRG6-10

BPS561 LED35/830 II DM31 GW CLO C10K 60P

Product Description

Urban road & street light, Polyethylene, Opal, Post-top for diameter 60 mm, Power supply unit (On/Off), Constant light output, 3348 lm, 26.5 W, 113 lm/W, 3000 K, SDCM <5, CRI80, Distribution medium 31, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires

Order code: 919008636724
Full order code: 872016912953500

Specifications

  • Lamp family code
    LED35 [LED module 3500 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads