Philips Copenhagen City LED gen2 small, Urban road & street light, 37.5 W, 4968 lm, 3000 K, CRI80, GPRS network, Metronomis distribution medium, Safety class II, IP66, SRG6-10
BDS761 LED50/830II GL-MDM SRTB STDE C10K
Product Description
Urban road & street light, Polyethylene, White, Suspension set simple, standard, Sensor ready driver Interact System ready, 4968 lm, 37.5 W, 112 lm/W, 3000 K, (0.4339, 0.4032) SDCM <5, CRI80, Metronomis distribution medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class II, Surge protection level until 6 kV differential mode and 10 kV common mode, Cable 10 m without plug, Flying leads/wires
Specifications
- Lamp family code 50S [LED module, system flux 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle