Philips CityClassic gen2, Urban road & street light, 17.4 W, 1992 lm, 2700 K, CRI70, Distribution medium 32, Safety class II, IP66, SRG6-6
BDP513 LED24/727 DM32 II DGR 60P
Product Description
Urban road & street light, Aluminium die-cast ADC1 - alloy grade (EN AC-47100), Anthracite, Post-top for diameter 60 mm, Power supply unit (On/Off), 1992 lm, 17.4 W, 114 lm/W, 2700 K, (0.457, 0.409) SDCM<5, CRI70, Distribution medium 32, IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class II, Surge protection level until 6 kV differential mode and 6 kV common mode, Connection unit 5-pole
Specifications
- Lamp family code LED24 [LED Module 2400 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle