PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright G3 LED Floodlight, 8400 lm, 70 W, 865 cool daylight, 110°, Safety class I, Mounting bracket

Product Description

Philips SmartBright G3 LED Floodlight, 8400 lm, 70 W, 865 cool daylight, 110°, Safety class I, Mounting bracket

Order code: 911401865186
Full order code: 692382861043299

Specifications

  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value
  • Warranty period
    3 years

Downloads