PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright G3 LED Floodlight, 36000 lm, 300 W, 865 cool daylight, 110°, Safety class I, Mounting bracket adjustable

Product Description

Philips SmartBright G3 LED Floodlight, 36000 lm, 300 W, 865 cool daylight, 110°, Safety class I, Mounting bracket adjustable

Order code: 911401830887
Full order code: 692382861890299

Specifications

  • Number of gear units
    2 units
  • Gear
    EB [Electronic]
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Value

Downloads