PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips SmartBright All-in Floodlight, 5500 lm, 6000 lm, 50 W, 3000/4000/6500, Safety class I

Product Description

Philips SmartBright All-in Floodlight, 5500 lm, 6000 lm, 50 W, 3000/4000/6500, Safety class I

Order code: 911401894286
Full order code: 872016975963399

Specifications

  • Driver included
    Yes
  • Value ladder
    Value

Downloads