PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips OptiVision LED gen3.5, Floodlight for sports and area, 825 W, 139000 lm, 3000 K, CRI70, Asymmetrical, IP66

BVP518 1650/730 BV A35-WB CM5 D28 T35 LO

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit regulating, 139000 lm, 825 W, 139 lm/W, 3000 K, (0.438,0.403), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole

Order code: 912300060783
Full order code: 872110336336700

Specifications

  • Lamp family code
    LED1650 [LED module 165000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads