Philips OptiVision LED gen3.5, Floodlight for sports and area, 1500 W, 209000 lm, 3000 K, CRI70, Asymmetrical, IP66
BVP528 2470/730 BV A35-NB CM5 D28 T35 LO
Product Description
Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit regulating, 209000 lm, 1500 W, 139 lm/W, 3000 K, (0.438,0.403), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole
Specifications
- Lamp family code LED2500 [LED module 250000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Warranty period 5 years
- Sustainability rating -