Philips OptiVision LED gen3.5, Floodlight for sports and area, 1500 W, 170430 lm, 3000 K, CRI70, Asymmetrical, IP66
BVP528 2470/730 BV A35-WB D9 T35 OUT LO
Product Description
Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 170430 lm, 1500 W, 113 lm/W, 3000 K, (0.438, 0.403) SDCM<5, CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole
Specifications
- Lamp family code LED2500 [LED module 250000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle