PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips OptiVision LED gen3.5, 1500 W, 172526.9 lm, 4000 K, DALI, Asymmetrical axis angle 32° wide beam

BVP528 2200/740 BV A65-WB D9 T15 100kh

Product Description

Aluminum, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 172526.9 lm, 1500 W, 115.02 lm/W, 4000 K, (0.382, 0.379) SDCM <5, Asymmetrical axis angle 32° wide beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole

Order code: 912300060008
Full order code: 871951423309600

Specifications

  • Lamp family code
    LED2200 [LED module 220000 lm]
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
    Specification
  • Warranty period
    3 years
  • Sustainability rating
    -

Downloads