Philips OptiVision LED gen3.5, 1000 W, 105393.8 lm, 4000 K, DALI, Asymmetrical axis angle 32° wide beam
BVP518 1480/740 BV A35-WB D9 T15 LO 100K
Product Description
Aluminum, Aluminum, Mounting bracket adjustable, Power supply unit with DALI interface, 105393.8 lm, 1000 W, 105.39 lm/W, 4000 K, (0.382, 0.379) SDCM <5, Asymmetrical axis angle 32° wide beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode, Connection unit 5-pole
Specifications
- Lamp family code LED1480 [LED module 148000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 3 years
- Sustainability rating -