Philips Mini 300 LED gen3, Under-canopy light, 92 W, 15900 lm, 5700 K, CRI70, Internal (no external connection), Petrol asymmetric medium, IP66
BCP333 LED159/757 I PAM D9 SNS
Product Description
Under-canopy light, Aluminum die cast, White, Power supply unit with DALI interface, 15900 lm, 92 W, 149 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol asymmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Screw connector
Specifications
- Lamp family code LED159 [LED module 15900 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating Signify Circle