PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Mini 300 LED gen3, Under-canopy light, 48 W, 7462 lm, 5700 K, CRI70, Internal (no external connection), Petrol rotational symmetric medium, IP66

BCP333 LED81/757 I PRM

Product Description

Under-canopy light, Aluminum die cast, White, Power supply unit (On/Off), 7462 lm, 48 W, 155 lm/W, 5700 K, (0.341, 0.329) SDCM <5, CRI70, Petrol rotational symmetric medium, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Standard surge protection level, Screw connector

Order code: 910925865282
Full order code: 871869699760400

Specifications

  • Lamp family code
    LED81 [LED module 8100 lm]
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
    Specification
  • Serviceability class
    Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
  • Warranty period
    5 years
  • Sustainability rating
    Signify Circle

Downloads