PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips GameVision, Floodlight for sports and area, 651.9 W, 104268 lm, 4000 K, DALI, Asymmetrical narrow beam, IP66

BVP440 LED1260/740 DN BV FG PSD ALU D9

New

Product Description

Floodlight for sports and area, Aluminum die-cast, Aluminum, Single layer powder coating, Power supply unit with DALI interface, 104268 lm, 651.9 W, 160 lm/W, 4000 K, (0.374,0.372), Asymmetrical narrow beam, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 5-pole

Order code: 912300060788
Full order code: 872110336871300

Specifications

  • Lamp family code
    LED1720 [LED module 172000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years
  • Sustainability rating
    -

Downloads