Philips GameVision, Floodlight for sports and area, 985 W, 138711 lm, 3000 K, CRI70, Asymmetrical, IP66
BVP440 LED1565/730 DW BV GCA PSU ALU
Product Description
Floodlight for sports and area, Aluminium, Aluminum, Power supply unit (On/Off), 138711 lm, 985 W, 141 lm/W, 3000 K, (0.431,0.401), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole
Specifications
- Lamp family code LED1650 [LED module 165000 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Specification
- Serviceability class Class A, luminaire is equipped with serviceable parts (when applicable): LED board, driver, control units, surge protection device, optics, front cover and mechanical parts
- Warranty period 5 years
- Sustainability rating -