PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CraneMaster BVP662CR/BVP665CR

UltraEfficient and Versatile LED Floodlight

Products

Product family information

Description

Philips CraneMaster LED BVP665CR/BVP662CR Floodlight is the new generation of flood light which is specifically designed for port crane masters. BVP665CR/BVP662CR delivers ultra efficiency and has compact but elegant design and versatile application for a wide range of Area and Port crane scenarios. It incorporates the latest LED light source, modular design architect. The luminaire driver in compact and robust housing that meets globally recognized safety standards. Its specially designed heatsink incorporates aesthetics and functionality to ensure excellent reliability. The streamlined silhouette incorporates the functionalities for the modular lighting system and is assembled in a visually balanced way. Its light is smartly engineered for a brighter and safer environment and meets the customer’s expectation–a professional floodlight that provides out per-formed lighting solutions. Powered by the latest LED technology, this luminaire delivers superior performance not only in lighting distribution, but also brilliant modular level system control. It will bring you a sustainable growth with to a new level in the world.

Benefits

  • Product comes in High Efficiency version for low carbon emissions and energy savings.

  • 4 optics covers as much as of customer needs

Features

  • Higher system efficacy with 140lm/W @CRI80, CCT2700

  • Full range of lumen packages up to 56,000 lumens

Applications

  • Ports
  • Port crane

Downloads