Products
| Product | Compare | ||||||
|---|---|---|---|---|---|---|---|
- | - | 3000 | - | - | |||
- | - | 4000 | - | - | |||
- | - | 5700 | - | - | |||
- | - | 3000 | - | - | |||
- | - | 4000 | - | - | |||
- | - | 5700 | - | - | |||
- | - | 3000 | - | - | |||
- | - | 4000 | - | - |
Product family information
Description
Philips Area Star LED floodlight delivers efficient, and reliable illumination for recreational sports fields and large areas. Engineered with superior optics, robust protection, and flexible installation, it is designed to provide high-quality, energy-efficient lighting for a wide range of applications - from the fast-paced action of basketball and expansive five-a-side and seven-a-side football pitches to the precision of tennis courts.
Benefits
High efficient and energy-saving
High optical performance
Features
Advanced Optics: Four asymmetric and symmetric beam distributions (SAMB, AMB, SMB, SWB) and accessories for spill light control
High Efficacy & Options: Achieves up to 166 lm/W, available in 200W, 250W, and 300W, in CRI 80, 3000K, 4000K, and 5700K color temperatures options
Applications
Warning & Safety
Not suitable for chemical industrial areas
Not suitable for installation on moving objects