PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Pole with flange, 6.0 m, 60 mm, RAL color

Product Description

Philips Pole with flange, 6.0 m, 60 mm, RAL color

Order code: 912401451743
Full order code: 871869938400500

Specifications

  • Fixation point length distance (Nom)
    120 mm
  • Fixation diameter
    Mounting device diameter 60 mm
  • Pole top diameter
    60 mm
  • Pole height
    6.0 m
  • Pole color
    RAL color
  • Pole type
    Pole with flange
  • Net Weight (Piece)
    34.330 kg

Downloads