PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Metronomis 1 Poles and Brackets

Bespoke solutions

Products

Product family information

Description

Metronomis is a family of highly distinctive luminaires and dedicated poles and brackets, which can be used with a wide diversity of optics to provide architects and lighting designers with the total solution needed to create a unified, consistent lighting design that still reflects the differences in urban culture and history. In its daytime appearance, Metronomis integrates harmoniously with any street scene, while its night-time appearance is both functional – guiding people and traffic safely through the city – and decorative, creating a pleasant ambience in city squares and pedestrian precincts.

Benefits

  • The Metronomis product range offers a total solution to architects and lighting designers

  • Together with the available poles and brackets, the Metronomis product family forms a flexible, integrated range that adds harmony to the urban environment

Features

  • Dedicated poles and brackets

  • The Metronomis pole is an exclusive design, with heights from 3.5 to 6m, tailored to the Metronomis luminaire range

Applications

  • Urban and architectural areas
  • Commercial and business centers

Downloads