Philips Pole with flange, 4.5 m, 60 mm, RAL color
Product Description
Philips Pole with flange, 4.5 m, 60 mm, RAL color
Specifications
- Fixation point length distance (Nom) 120 mm
- Fixation diameter Mounting device diameter 60 mm
- Pole top diameter 60 mm
- Pole height 4.5 m
- Pole color RAL color
- Pole type Pole with flange
- Net Weight (Piece) 17.610 kg